??
Селекция на CAD модел
K0751.121107X2
HELP_VARIABLE
Company
KIPP
Description
K0751 - Cam levers with quick lock
Bill of material
K0751.121107X2
BESTKIPP
Order No.
K0751.121107X2
X
adjustable range
mm
Enter value for X
adjustable range
mm
cm
inch
ft
A
distance
71.5
A1
distance
79.6
B
width
22
H1
height
23.4
H
height
14
GEW
Approx. weight
0.0327 kg
HALTEKRAFT
Holding force ca. N
500 N
BS
Description
Информация
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83089060
EAN
EAN-Nr. Kipp
4059245205530
Preview - Generation
Преглед
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions